6092h, 6892h Feed constant - AxisX
This object indicates the configured feed constant which is the measurement distance per one revolution of the output shaft of the gearbox. The feed constant is calculated by the following formula:
Feed constant = feed / driving shaft revolutions
See CANopen Scaling.
Axis 1
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 6092h | 0 | Unsigned8 | - | - | Read only | No | All |
| Feed - Axis 1 | 6092h | 1 | Unsigned32 | - | - | Read/Write | No | All |
| Shaft revolutions - Axis 1 | 6092h | 2 | Unsigned32 | - | - | Read/Write | No | All |
Axis 2
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 6892h | 0 | Unsigned8 | - | - | Read only | No | All |
| Feed - Axis 2 | 6892h | 1 | Unsigned32 | - | - | Read/Write | No | All |
| Shaft revolutions - Axis 2 | 6892h | 2 | Unsigned32 | - | - | Read/Write | No | All |





